IESNA:LM-63-2002 
[TEST]P981031
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-23L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]2300 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2234
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
15276.4 15176.7 14879.5 14311.9 13441.1 12265.8 10865.8 9330.7 7859.3 6549.6
5451.7 4569.4 3866.3 3305 2846.7 2469.5 2162.2 1908.2 1701.9 1526.1
1382.4 1265.9 1171.4 1094.8 1032.3 981.7 935.7 878.9 806.7 717.4
618.3 514.2 407.5 302.4 207.8 128.2 72.6 42.5 32.3 26
19.6 14.2 9.6 7.1 5.9 5 4.3 3.7 3.2 2.9
2.5 2.3 2.1 2 1.8 1.7 1.7 1.6 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.3 1.3 1.3
1.2 1.2 1.1 1.1 1 1 0.8 0.8 0.8 0.8
0.7 0.7 0.7 0.6 0.5 0.4 0.2 0.1 0 0
0
